Enable high contrast mode
See All 4" Brackish Membranes

Evoqua BW30 Pro-4040 Brackish RO w/Coupler (Dry)

Material: W2T911441
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Sold the Coupler element, FilmTec™ BW30 Pro-4040 delivers consistent water quality and higher rejection and flow than previous generation FilmTec™ BW30 product

  • Active area: 85ft² 
  • Permeate Flow Rate: 2600gpd
  • Stabilized Salt Rejection: 99.7%

12080524

  • Light industrial & Drinking water applications requiring stringent permeate quality
  • Harsh feed water conditions

  • Based on historical FilmTec™ BW30 industry-standard RO membrane with decades of proven performance
  • Outstanding durability resulting in stable, long-term performance and sustainable water solutions
  • Enhanced fouling protection
  • Dry elements achieve quick stabilization